16 TCM T1 CPPE CTL - Product Obsolete

Product 16 TCM T1 CPPE CTL is now an obsolete item. Contact us with any further questions.

16 TCM T1  CPPE CTL
16 TCM T1 CPPE CTL

Shaft, T-Case, 15.989 / 16.000 mm Diameter, Predrilled, Class MM (h6), Chrome Plated Steel, Ends Not Plated, 60 Rockwell C Min., 6000 mm Long


  • Thomson T-Case™ LinearRace® Shafting: Manufactured To Withstand Tough Usage And Deliver Optimal Performance.
  • Available from stock and cut to length in most material types and options.
  • T-Case shafts are hardened to an exact specification of 60 - 63 HRC, delivering long life in transportgrade applications.
  • Only available in Europe.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter16 mm
[G]M5 
[X] Dim75 mm
Actual Diameter15.989 / 16.000 mm 
Length6000 mm 

Specifications

SpecificationsValue
Case Depth, Minimum0.6 mm
ClassClass MM (h6) 
Hardness60 Rockwell C Min. 
MaterialChrome Plated Steel, Ends Not Plated 
Material, ShaftChrome Plated Steel, Ends Not Plated 
Option Predrilled (PD)Predrilled 
Roundness0.0020 mm
Straightness0.15 mm/m 
Surface Finish0.25 Ra µm 
Taper0.002 mm
Weight9.6 kg

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?